Publish your products
SWR2311P-10G L2 Switch
SWR2311P-10G L2 Switch
SWR2311P-10G L2 Switch
SWR2311P-10G L2 Switch
SWR2311P-10G L2 Switch

    SWR2311P-10G L2 Switch

    Audio|Network Devices
    Specification
    • Recommended settings for stable operation of a Dante network (such as QoS, EEE, and IGMP Snooping) can be made easily

      • LAN ports equipped with PoE supply: 8(1-8)
      • LAN/SFP combo ports: 2(9, 10) (The LAN port and SFP slot are exclusively used)
      • PoE supply is compliant with IEEE 802.3at, and can supply up to 30W to all PoE ports
      • In-build RADIUS server for advanced security management
    Technical specification
    • Unique ref.SWR2311P-10G
    • Product familyProfessional Audio
    • Product groupL2 Switch
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)294
    • Width (mm)220
    • Depth (mm)42.4
    Related
    • Weight Net (Kg)2.3
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000734
    • ETIM NameNetwork switch
    • Uniclass 2015 CodePr_70_75_52_56
    • Uniclass 2015 DescriptionNetwork switches
    • CSI MasterFormat 2014 Code27 21 29
    • CSI MasterFormat 2014 TitleData Communications Switches and Hubs
    • OmniClass Number23-37 13 15 25
    • OmniClass TitleLocal Area Network Switches