Publish your products
CBR12 Loudspeaker

CBR12 Loudspeaker

Versatile CBR Series loudspeakers deliver outstanding audio performance for a wide range of applications including front-of-house sound, floor monitoring or installations.
Specification
  • The CBR12 represents a perfect balance of size and performance. Ideal for front-of-house, floor monitoring or even rigged applications, the CBR12 is an ideal choice for a wide range of applications.
    • 12in 2-Way Loudspeaker
    • Custom-designed transducers and top-quality components add up to unequalled performance
    • Extremely accurate 90 x 60 constant directivity horn
    • Durable, compact plastic enclosures
    • Symmetrical enclosure design for mirror-mode floor monitoring
    • Input connectors supporting both speakON and phone plugs
    • Installable with eye bolt rigging and brackets

Technical specification
  • Unique ref.cbr12-loudspeaker
  • Product familyProfessional Audio
  • Product groupCBR Series
  • TypeObject (single object)
  • Date of publishing2026-06-02
  • Edition number1
  • Height (mm)601
  • Width (mm)376
  • Depth (mm)348
Related
  • Weight Net (Kg)13.9
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers