Publish your products
CHR12 Loudspeaker
CHR12 Loudspeaker
CHR12 Loudspeaker

    CHR12 Loudspeaker

    Performance. Optimized.

    The CHR Series offers an ideal solution for anyone ready to step up their sound reinforcement game to a new level of professional quality, accuracy, and performance. Premium plywood cabinets finished in a tough polyurea coating provide durability not found on other loudspeakers in this class.

    Each model in the series has been optimized to meet the demands of a variety of sound reinforcement applications, with CHR12 and CHR10 for fixed installation and utilities, CHR15M and CHR12M designed for use as floor monitors, and CHR15 for FOH applications —all featuring carefully selected custom transducers. Combined with practical features adapted for their specific applications, the CHR series gives you the flexibility to choose the ideal speaker for a wide variety of sonic environments. Isn’t it time you audition CHR quality and performance to improve your sound?

    Specification
    • The CHR12 is a 2-way loudspeaker, equipped with a 12-inch woofer and a 1.4-inch HF driver, and for use as a main or utility speaker. Combining carefully selected and customized transducers with the same plywood construction found on our high-end CZR Series, the CHR12 offers best-in-class sound quality and durability.

      • Featuring a plywood cabinet that delivers a clear sound with minimal vibration
      • Plywood enclosure with a polyurea coating for a robust, scratch resistant surface
      • Compact size despite the 12-inch LF driver that provides excellent low frequency response
      • Can be installed in a horizontal or vertical configuration with a rotatable HF horn offering the flexibility needed for installation in a wide range of environments
      • Optional UB-DXRDHR12 U-bracket allows both for vertical or horizontal use
      • Dual-angle pole sockets offer both 0° or a -7° down tilt
      • Rigging points for use with eye bolts
      • Yamaha DSP equipped amplifiers or other compatible signal processors have dedicated speaker processor tuning settings to maximize system performance
    Technical specification
    • Unique ref.chr12-loudspeaker
    • Product familyProfessional Audio
    • Product groupCHR Series
    • TypeObject (single object)
    • Date of publishing2025-10-29
    • Edition number1
    • Height (mm)578
    • Width (mm)359
    • Depth (mm)340
    Related
    • Weight Net (Kg)17.1
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers