Publish your products
CHR12M Loudspeaker

CHR12M Loudspeaker

The CHR Series loudspeakers provide versatility and premium quality with a lineup of three different models equipped with plywood enclosures and practical features that have been optimized to deliver superb performance in a wide range of sound reinforcement environments.
Specification
  • The CHR12M is a 2-way loudspeaker with a 12-inch woofer and a 1.75-inch HF driver in a space saving coaxial configuration, perfect for use as a floor monitor. Combining carefully selected and customized transducers with the same plywood construction found on Yamaha's high-end CZR Series, the CHR12M offers best-in-class sound quality and durability.

    • The coaxial driver delivers precise, smooth phase and frequency response characteristics ideal for use in monitoring applications
    • Featuring a plywood cabinet that delivers a clear sound with minimal vibration
    • Compact, low profile, plywood enclosure with a polyurea coating for a robust, scratch-resistant surface
    • A pole socket for use on a stand
    • Yamaha DSP equipped amplifiers or other compatible signal processors have dedicated speaker processor tuning settings to maximize system performance
Technical specification
  • Unique ref.chr12m-loudspeaker
  • Product familyProfessional Audio
  • Product groupCHR Series
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)343
  • Width (mm)500
  • Depth (mm)454
Related
  • Weight Net (Kg)15.6
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers