Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/07a9a105-947e-4530-8570-fa29f40b8f68
Home
Categories
Electronics
Audio
CS-500 Video Conference System for Huddle Spaces
Available in United States
Yamaha Corporation
Follow
CS-500 Video Conference System for Huddle Spaces
Camera, and microphone remote collaboration device
Download
Specification
Specification
Newly developed SoundCap Eye™
4K Camera with Smart Framing
One-USB connection to start the collaboration
Engineered Adaptive echo canceller and Noise reduction
Hexa-microphone Beamforming
Iconic mute button of remote control
Multiple installation options
Technical specification
Technical specification
Unique ref.
cs-500-video-conference-system
Product family
Professional Audio
Product group
Video Collaboration Systems
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
51
Width (mm)
261
Depth (mm)
76
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/video-collaboration-systems/cs-500/
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/video-collaboration-systems/cs-500/resources.html
Related
Related
Weight Net (Kg)
0.6
Classification
Classification
BIMobject Category
Electronics - Audio
ETIM Code
EC003614
ETIM Name
Audio interface for conference/public address system
Uniclass 2015 Code
Pr_40_70_05
Uniclass 2015 Description
Audio visual equipment
CSI MasterFormat 2014 Code
27 41 43
CSI MasterFormat 2014 Title
Audio-Video Conferencing
OmniClass Number
23-37 15 00
OmniClass Title
Audio Visual Equipment
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
DM7-EX Digital Mixing Console
Download
Yamaha Corporation
RM-WGL Wireless Microphone
Download
Yamaha Corporation
CBR15 Loudspeaker
Download
Yamaha Corporation
VXC3F Ceiling Speaker
Download
Yamaha Corporation
RM-WGS Wireless Microphone
Download