Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/5b4dffbe-3ac4-4362-8e11-8de90b8bbf95
Home
Categories
Electronics
Audio
RM-WGS Wireless Microphone
Available in United States
Yamaha Corporation
Follow
RM-WGS Wireless Microphone
Wireless 6 inch Gooseneck Microphone
Download
Specification
Specification
Wireless microphones using 1.9 GHz band
Available microphone form factors: 6" (15 cm) Gooseneck
20 hours of continuous microphone operation time using the included Li-ion battery
Proprietary charging and USB-C charging port
LED mute button and battery level display
Microphone unit with ring LED
Technical specification
Technical specification
Unique ref.
rm-wgs-wireless-microphone
Product family
Professional Audio
Product group
Wireless Microphones
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
171.2
Width (mm)
89
Depth (mm)
89
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/microphones/rm-wireless/
Instruction video
https://audioversity.yamaha.com/course/adecia-basics-audio-solution-for-remote-conferencing
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/microphones/rm-wireless/resources.html
Related
Related
Weight Net (Kg)
0.14
Classification
Classification
BIMobject Category
Electronics - Audio
ETIM Code
EC000070
ETIM Name
Microphone
Uniclass 2015 Code
Pr_60_75_06_53
Uniclass 2015 Description
Microphones
CSI MasterFormat 2014 Code
27 41 16.63
CSI MasterFormat 2014 Title
Integrated Audio-Video Systems and Equipment for Stadiums and Arenas
OmniClass Number
23-37 15 29 11 11
OmniClass Title
Microphones
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
RM-WGL Wireless Microphone
Download
Yamaha Corporation
CS-800 Video Sound Bar for Huddle Rooms
Download
Yamaha Corporation
VXL1-16 Column Line Array Speaker
Download
Yamaha Corporation
VXL1-24-WR Loudspeaker
Download
Yamaha Corporation
TCD10 Touchscreen Control Device
Download