Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/98a3de2a-1852-4802-9a72-9f11d00f7b31
Home
Categories
Electronics
Audio
CS-800 Video Sound Bar for Huddle Rooms
Available in United States
Yamaha Corporation
Follow
CS-800 Video Sound Bar for Huddle Rooms
All-in-one camera, microphone, and speaker system
Download
Specification
Specification
Newly developed SoundCap Eye™
4K Camera with Smart Framing
One-USB connection to start the collaboration
Engineered Adaptive echo canceller and Noise reduction
Hexa-microphone Beamforming
90 dBSPL (1 m) Embedded Speaker
Iconic mute button of remote control
Multiple installation options
Technical specification
Technical specification
Unique ref.
cs-800-video-conference-system
Product family
Professional Audio
Product group
Video Collaboration Systems
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
70
Width (mm)
620
Depth (mm)
90
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/video-collaboration-systems/cs-800/
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/video-collaboration-systems/cs-800/resources.html
Related
Related
Weight Net (Kg)
1.7
Classification
Classification
BIMobject Category
Electronics - Audio
ETIM Code
EC003614
ETIM Name
Audio interface for conference/public address system
Uniclass 2015 Code
Pr_40_70_05
Uniclass 2015 Description
Audio visual equipment
CSI MasterFormat 2014 Code
27 41 43
CSI MasterFormat 2014 Title
Audio-Video Conferencing
OmniClass Number
23-37 15 00
OmniClass Title
Audio Visual Equipment
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
RM-WGL Wireless Microphone
Download
Yamaha Corporation
VXL1-16 Column Line Array Speaker
Download
Yamaha Corporation
VXL1-24-WR Loudspeaker
Download
Yamaha Corporation
RM-WGS Wireless Microphone
Download
Yamaha Corporation
TCD10 Touchscreen Control Device
Download