Publish your products
DBR15 Loudspeaker
DBR15 Loudspeaker
DBR15 Loudspeaker
DBR15 Loudspeaker
DBR15 Loudspeaker
DBR15 Loudspeaker
DBR15 Loudspeaker
DBR15 Loudspeaker

    DBR15 Loudspeaker

    The DBR15 achieves best-in-class SPL of up to132dB and delivers the lowest frequency in its lineup. The DBR15 delivers outstanding performance for the main front-of-house sound for the live performance or DJ events that require highly prominent low and more power.

    • Output levels up to 132dB SPL with 1000W of power 
    • Precise DSP processing with Yamaha’s proprietary FIR-X tuning™ delivers high-definition sound 
    • D-CONTOUR intelligent multi-band dynamic processing delivers powerful, consistently high-quality sound at all output levels in FOH or monitor applications 
    • Extensive DSP protection functions for maximum output 
    • Custom-designed transducers and top-quality components add up to unequalled performance 
    • Extremely accurate 90 x 60 constant directivity horn 
    • Easy-to-use Onboard 2-channel mixer with flexible IN/OUT connectivity for versatile system integration 
    • Flexible HPF control allows optimum matching with DXS subwoofers 
    • Durable, compact plastic enclosures 
    • Symmetrical enclosure design for mirror-mode floor monitoring
    Specification
    • POWER TO PLAY

      Wherever your music may take you, DBR Series loudspeakers are up to the task of delivering powerful, high-quality sound with an un-matched economy of transport and setup time. The most portable powered loudspeakers Yamaha has to offer, the versatile DBR Series harnesses the same state-of-the-art Yamaha DSP and amplifier and speaker technologies developed for the professional DSR Series and DXR Series lineups, ensuring high-resolution sound at any output level. Comprised of 10”, 12” and 15” models, each DBR loudseaker is housed in a newly designed, durable, lightweight cabinet optimized for FOH sound, floor-monitoring and even rigged applications. Whether you're powering your band’s live performance, DJ-ing a party, or MC-ing an event, be prepared for DBR Series speakers to take your performance to the next level.

      High-Efficiency 1000W Class-D Amplifiers

      The DBR's lightweight, high performance Class-D amplifier is capable of producing up to 1000W* of power, achieving an SPL of 132dB, delivered with remarkable clarity and dynamic characteristics.

        *DBR10 has an output level of 700W.

        Custom Designed Transducer

        The high power output woofers deliver well-defined, powerful bass with minimal distortion, while the 1.4" precision compression driver* produces accurate mid-range and high frequencies.

          *DBR10 features a 1" compression driver.

          A Rugged, Highly Portable Cabinet

          DBR Series speakers feature a compact, lightweight, and durable plastic cabinet which offers the highest level of portability of all Yamaha powered speakers. The sleek steel grille bolsters cabinet durability and protects the internal components while a newly designed ergonomic handles provide effortless transportation and system setup.

            Easy-to-use Onboard 2-Channel Mixer

            DBR Series speakers have two input channels. CH1 has a combo jack which accepts both XLR and TRS Phone allowing for either Mic or Line level input signals. CH2 offers two input options; a combo jack that accepts XLR or TRS Phone, and an RCA pin jack for input from CD players or other stereo line-level sources. The onboard mixer allows you to select either CH1+2 MIX to mix the signal of CH1 and CH2, or CH1 THRU to pass the signal from CH1 only.

              Smart Enclosure Design for Floor Monitoring

              DBR Series speakers feature an optimized 50°wedge angle for floor monitoring. In addition the DBR12 and DBR15's symmetrical shape allows for effortless configuration of a mirror-mode floor monitoring system in either symmetrical or stereo sound field setups.

                Rigging Points for Installation Applications

                DBR loudspeakers come equipped with M8 rigging threads, allowing for rigged applications with optional speaker brackets or standardized eye-bolts.

                  *Speaker brackets and eye-bolts are not included.


                Technical specification
                • Unique ref.dbr15-loudspeaker
                • Product familyProfessional Audio
                • Product groupDBR Series
                • TypeObject (single object)
                • Date of publishing2026-06-02
                • Edition number1
                • Height (mm)700
                • Width (mm)455
                • Depth (mm)378
                Related
                • Weight Net (Kg)19.3
                Classification
                • BIMobject CategoryElectronics - Audio
                • ETIM CodeEC000682
                • ETIM NameLoudspeaker set
                • Uniclass 2015 CodePr_70_75_36_50
                • Uniclass 2015 DescriptionLoudspeakers
                • CSI MasterFormat 2014 Code11 52 00
                • CSI MasterFormat 2014 TitleAudio-Visual Equipment
                • OmniClass Number23-37 15 29 11 13
                • OmniClass TitleLoudspeakers