Publish your products
DCP1V4S-US Digital Control Panel

DCP1V4S-US Digital Control Panel

Control Hardware
Specification
  • 1 Volume & 4 Switch equipped Wall Mount Control panel for DME7, MTX/MRX Series and MA/PA series. Easy connection by CAT5 carrying RS485 + power.
    Maximum 8 DCPs can be connected to 1 DME7 and MTX/MRX Series.
    1 DCP1V4S can be connected to 1 MA2030a/MA2030.
    Maximum 2 DCPs can be connected to 1 MA2120 or PA2120.

Technical specification
  • Unique ref.dcp1v4s-us-digital-control-panel
  • Product familyProfessional Audio
  • Product groupControl Hardware
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)120
  • Width (mm)70
  • Depth (mm)47
Related
  • Weight Net (Kg)0.12
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000783
  • ETIM NameSignalling and operation panel for bus system
  • Uniclass 2015 CodePr_75_50_18
  • Uniclass 2015 DescriptionControllers and control panels
  • CSI MasterFormat 2014 Code27 41 16.28
  • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Conference Rooms
  • OmniClass Number23-27 11 21 15 11
  • OmniClass TitleDigital Level Controllers