Publish your products
DHR10 Powered Loudspeaker

DHR10 Powered Loudspeaker

The DHR Series powered loudspeakers provide versatility and premium quality with a lineup of three different models delivering up to 1000W Class-D power and equipped with plywood enclosures and practical features that have been optimized to deliver superb performance in a wide range of sound reinforcement environments.

Specification
  • The DHR10 is a 2-way bi-amp powered loudspeaker, equipped with a 10-inch woofer and a 1.4-inch HF driver, and perfect for use in fixed installations. Combining a 700W amplifier module and high-performance DSP with the same high-grade plywood construction found on Yamaha's high-end DZR Series, the DHR10 offers best-in-class sound quality and durability.

    • Featuring a plywood cabinet that delivers a clear sound with minimal vibration
    • Plywood enclosure with a polyurea coating for a robust, scratch resistant surface
    • Compact appearance thanks to a 10-inch LF driver that provides excellent low frequency response
    • Can be installed in a horizontal or vertical configuration with a rotatable HF horn offering the flexibility needed for installation in a wide range of environments
    • Optional UB-DXRDHR10 U-bracket allows both for vertical or horizontal use
    • A pole socket for use on a stand
    • Rigging points for use with eye bolts
    • Proprietary FIR-X™ tuning, provides FIR filtering and corrective EQ, minimizing phase distortion
Technical specification
  • Unique ref.dhr10-powered-loudspeaker
  • Product familyProfessional Audio
  • Product groupDHR Series
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)494
  • Width (mm)305
  • Depth (mm)300
Related
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers