Publish your products
DXR10 mk3 Powered Loudspeaker
DXR10 mk3 Powered Loudspeaker
DXR10 mk3 Powered Loudspeaker

    DXR10 mk3 Powered Loudspeaker

    The DXR10 mk3 is a 2-way, bi-amped, powered loudspeaker and is the most compact model in the series, delivering exceptional clarity, precision, and a powerful 132 dB SPL output. Thanks to its compact, lightweight enclosure, it can function as a versatile utility speaker suitable for a wide variety of environments. Advanced DSP capabilities and a dedicated remote app add significantly more flexibility, with powerful features that enhance the overall user experience.

      Specification
        • 10" LF + 1.75" HF proprietary high-durability speaker units
        • The large-diameter horn secures directivity control across a wide frequency range
        • Optimized port positioning reduces standing wave effects
        • Lightweight, high-performance, form-injection molded enclosure with a symmetrical, functional design
        • Newly developed 2000W Class-D amplifier
        • FIR-X™ tuning, provides FIR filtering and corrective EQ, minimizing phase distortion
        • Drive Motion Calibration™, corrects the motion of the LF unit, producing a more linear low-frequency sound with high reliability
        • DSP modes tailored for specific arrangements or applications. In particular, FOH/MAIN and MONITOR modes have an automatic setting function "AUTO V/H POSITION"
        • Can be controlled remotely via an iOS or Android device using the dedicated D-Remote app
        • Compatible with audio streaming via Bluetooth®
        • Intelligent feedback suppressor automatically eliminates unpleasant feedback
        • Optional UB-DXRDHR10A U-bracket allows both for vertical or horizontal use
        • Optional SPCVR-DXR103 speaker cover protects speakers from rigors of equipment transport, lengthy storage, or outdoor performances
        • Rigging points for use with eye bolts
        • Dual-angle pole sockets offer both 0° or a -7° down tilt
      Technical specification
      • Unique ref.dxr10-mk3-powered-loudspeaker
      • Product familyProfessional Audio
      • Product groupDXR mk3 Series
      • TypeObject (single object)
      • Date of publishing2026-07-30
      • Edition number1
      • Height (mm)502
      • Width (mm)310
      • Depth (mm)310
      Related
      • Weight Net (Kg)14.5
      Classification
      • BIMobject CategoryElectronics - Audio
      • ETIM CodeEC000682
      • ETIM NameLoudspeaker set
      • Uniclass 2015 CodePr_70_75_36_50
      • Uniclass 2015 DescriptionLoudspeakers
      • CSI MasterFormat 2014 Code11 52 00
      • CSI MasterFormat 2014 TitleAudio-Visual Equipment
      • OmniClass Number23-37 15 29 11 13
      • OmniClass TitleLoudspeakers