Publish your products
DXR12 mk3 Powered Loudspeaker
DXR12 mk3 Powered Loudspeaker
DXR12 mk3 Powered Loudspeaker

    DXR12 mk3 Powered Loudspeaker

    The DXR12 mk3 is a 2-way, bi-amped, powered loudspeaker that delivers a perfect balance of portability and performance, delivering exceptional clarity, precision, and a powerful 134 dB SPL output. Ideal for front-of-house use, floor monitoring applications, or even as stage side fills—the DXR12 mk3 is an excellent choice for a wide range of sound reinforcement needs. Advanced DSP capabilities and a dedicated remote app add significantly more flexibility, with powerful features that enhance the overall user experience.

    Specification
      • 12" LF + 1.75" HF proprietary high-durability speaker units
      • The large-diameter horn secures directivity control across a wide frequency range
      • Optimized port positioning reduces standing wave effects
      • Lightweight, high-performance, form-injection molded enclosure with a symmetrical, functional design
      • Newly developed 2000W Class-D amplifier
      • FIR-X™ tuning, provides FIR filtering and corrective EQ, minimizing phase distortion
      • Drive Motion Calibration™, corrects the motion of the LF unit, producing a more linear low-frequency sound with high reliability
      • DSP modes tailored for specific arrangements or applications. In particular, FOH/MAIN and MONITOR modes have an automatic setting function "AUTO V/H POSITION"
      • Can be controlled remotely via an iOS or Android device using the dedicated D-Remote app
      • Compatible with audio streaming via Bluetooth®
      • Intelligent feedback suppressor automatically eliminates unpleasant feedback
      • Optional UB-DXRDHR12A U-bracket allows both for vertical or horizontal use
      • Optional SPCVR-DXR123 speaker cover protects speakers from rigors of equipment transport, lengthy storage, or outdoor performances
      • Rigging points for use with eye bolts
      • Dual-angle pole sockets offer both 0° or a -7° down tilt
    Technical specification
    • Unique ref.dxr12-mk3-powered-loudspeaker
    • Product familyProfessional Audio
    • Product groupDXR mk3 Series
    • TypeObject (single object)
    • Date of publishing2026-07-30
    • Edition number1
    • Height (mm)600
    • Width (mm)366
    • Depth (mm)350
    Related
    • Weight Net (Kg)17.4
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers