Publish your products
DXR15 mk3 Powered Loudspeaker
DXR15 mk3 Powered Loudspeaker

    DXR15 mk3 Powered Loudspeaker

    The DXR15 mk3 is a 2-way, bi-amped, powered loudspeaker that delivers the lowest frequency range in the new lineup with exceptional clarity, precision, and a powerful 134 dB SPL. Combining deep bottom end and substantial power, it is ideal as a main front-of-house speaker for DJ events or live performances that demand a strong low frequency presence. Advanced DSP capabilities and a dedicated remote app add significantly more flexibility with powerful features that enhance the overall user experience.

    Specification
      • 15" LF + 1.75" HF proprietary high-durability speaker units
      • The large-diameter horn secures directivity control across a wide frequency range
      • Optimized port positioning reduces standing wave effects
      • Lightweight, high-performance, form-injection molded enclosure with a symmetrical, functional design
      • Newly developed 2000W Class-D amplifier
      • FIR-X™ tuning, provides FIR filtering and corrective EQ, minimizing phase distortion
      • Drive Motion Calibration™ corrects the motion of the LF unit, producing a more linear low-frequency sound with high reliability
      • DSP modes tailored for specific arrangements or applications. In particular, FOH/MAIN and MONITOR modes have an automatic setting function "AUTO V/H POSITION"
      • Can be controlled remotely via an iOS or Android device using the dedicated D-Remote app
      • Compatible with audio streaming via Bluetooth®
      • Intelligent feedback suppressor automatically eliminates unpleasant feedback
      • Optional UB-DXR15A U-bracket allows both for vertical or horizontal use
      • Optional SPCVR-DXR153 speaker cover protects speakers from rigors of equipment transport, lengthy storage, or outdoor performances
      • Rigging points for use with eye bolts
      • Dual-angle pole sockets offer both 0° or a -7° down tilt

    Technical specification
    • Unique ref.dxr15-mk3-powered-loudspeaker
    • Product familyProfessional Audio
    • Product groupDXR mk3 Series
    • TypeObject (single object)
    • Date of publishing2026-07-30
    • Edition number1
    • Height (mm)699
    • Width (mm)447
    • Depth (mm)380
    Related
    • Weight Net (Kg)21
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers