Publish your products
DXS18 mk3 Powered Subwoofer
DXS18 mk3 Powered Subwoofer
DXS18 mk3 Powered Subwoofer

    DXS18 mk3 Powered Subwoofer

    The DXS18 mk3 is the largest model of Yamaha’s latest generation of DXS series powered subwoofers. The new model delivers deep, clear, and remarkably powerful, ultra-low bass thanks to our proprietary high-durability transducers, redesigned high-efficiency power amplifiers, and an ideal bandpass structure that eliminates unwanted cabinet noise. When paired with our perfectly matched DXR mk3 series loudspeakers in particular, the DXS18 mk3 enables users to build a seamlessly integrated sound system with unparalleled impact.

    Specification
      • 18" Cone, 4" Voice coil proprietary high-durability speaker unit
      • Newly developed 2500 W Class-D amplifier
      • High-output woofer with an ideal bandpass cabinet design for superior bass response, delivering a maximum 134 dB SPL
      • Built-in D-XSUB processing allows you to extend the frequency response even lower, up to 32 Hz
      • Extremely flexible X-OVER settings with DSP
      • Cardioid mode for bass management onstage
      • Plywood cabinet is durable and acoustically optimized for maximum sound quality
      • M20 and Ø35 mm dual pole sockets
      • Optional Speaker Wheels (SPW-1) and Speaker Cover (SPCVR-DXS183)

    Technical specification
    • Unique ref.dxs18-mk3-powered-subwoofer
    • Product familyProfessional Audio
    • Product groupDXS mk3 Series
    • TypeObject (single object)
    • Date of publishing2026-07-30
    • Edition number1
    • Height (mm)683
    • Width (mm)563
    • Depth (mm)721
    Related
    • Weight Net (Kg)51
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers