Publish your products
MCP2 Wall-Mounted Controller
MCP2 Wall-Mounted Controller
MCP2 Wall-Mounted Controller

    MCP2 Wall-Mounted Controller

    Wall-mounted controller that could be assigned up to 64 items. Simple and intuitive design for easy control of Yamaha and third-party devices.

    • Customizable user interface
    • Pages and control parameters configured by ProVisionaire Design
    • Fits US standard 1-gang box
    • PoE supported (Cat 5e or higher)
    • PIN lock for secure and reliable operation
    • 1.77” color LCD for clear visibility
    • Weight: 0.2 kg
    Specification
    • Features

      • Enables remote control of multiple systems, including Yamaha ecosystem and third-party products.
      • A Clickable rotary knob and a back button for user-friendly control of speaker volume, microphone settings, and page navigation—even for first-time users.
      • Easily configurable with ProVisionaire Design software, from simple single-screen layouts for intuitive parameter control to complex requirements using multi-page structures and scene switching.
    Technical specification
    • Unique ref.mcp2-wall-mounted-controller
    • Product familyProfessional Audio
    • Product groupControl Hardware
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    • Height (mm)120
    • Width (mm)70
    • Depth (mm)52
    Related
    • Weight Net (Kg)0.2
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000783
    • ETIM NameSignalling and operation panel for bus system
    • Uniclass 2015 CodePr_75_50_18
    • Uniclass 2015 DescriptionControllers and control panels
    • CSI MasterFormat 2014 Code27 41 16.28
    • CSI MasterFormat 2014 TitleIntegrated Audio-Video Systems and Equipment for Conference Rooms
    • OmniClass Number23-27 11 21 15 11
    • OmniClass TitleDigital Level Controllers