Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/409d5dd9-4c4f-4304-a4b5-d9d77d6b4cb8
Home
Categories
Electronics
Audio
RM-WAP-16 Wireless Access Point
Available in United States
Yamaha Corporation
Follow
RM-WAP-16 Wireless Access Point
16 Channel Wireless Access Point
Download
Specification
Specification
Access point of 1.9 GHz band wireless microphone system
Available in 16 channels
Dante audio/control reception and PoE power are provided through a single network cable
Case is paintable
Technical specification
Technical specification
Unique ref.
rm-wap-16-wireless-access-point
Product family
Professional Audio
Product group
Wireless Microphone System
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
42.8
Width (mm)
171.2
Depth (mm)
172.5
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/microphones/rm-wireless/
Instruction video
https://audioversity.yamaha.com/course/adecia-basics-audio-solution-for-remote-conferencing
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/microphones/rm-wireless/resources.html
Related
Related
Weight Net (Kg)
0.81
Classification
Classification
BIMobject Category
Electronics - Audio
ETIM Code
EC000816
ETIM Name
WLAN access point
Uniclass 2015 Code
Ss_75_10_21_48
Uniclass 2015 Description
Local area network (LAN) systems
CSI MasterFormat 2014 Code
27 21 33
CSI MasterFormat 2014 Title
Data Communications Wireless Access Points
OmniClass Number
23-37 13 00
OmniClass Title
Information Technology Equipment
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
RM-WGL Wireless Microphone
Download
Yamaha Corporation
CS-800 Video Sound Bar for Huddle Rooms
Download
Yamaha Corporation
VXL1-16 Column Line Array Speaker
Download
Yamaha Corporation
VXL1-24-WR Loudspeaker
Download
Yamaha Corporation
RM-WGS Wireless Microphone
Download