Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/3f3f94ae-a458-49f4-94ee-281e8d991607
Home
Categories
Electronics
Audio
RM-WCH-8 Microphone Charging Station
Available in United States
Yamaha Corporation
Follow
RM-WCH-8 Microphone Charging Station
Microphone Charging Station
Download
Specification
Specification
Microphone charger for wireless systems using 1.9 GHz band
Up to 8 microphones can be charged in a unit at a time
Charge time 5 hours to full charge
Technical specification
Technical specification
Unique ref.
rm-wch-8-microphone-charging-station
Product family
Professional Audio
Product group
Wireless Microphone System
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
41.5
Width (mm)
304
Depth (mm)
188
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/microphones/rm-wireless/index.html
Instruction video
https://audioversity.yamaha.com/course/adecia-basics-audio-solution-for-remote-conferencing
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/microphones/rm-wireless/resources.html
Related
Related
Weight Net (Kg)
0.8
Classification
Classification
BIMobject Category
Electronics - Audio
ETIM Code
EC000359
ETIM Name
Universal charger
Uniclass 2015 Code
Pr_60_70_06_05
Uniclass 2015 Description
Automatic battery chargers
CSI MasterFormat 2014 Code
27 41 16.63
CSI MasterFormat 2014 Title
Integrated Audio-Video Systems and Equipment for Stadiums and Arenas
OmniClass Number
23-35 19 11
OmniClass Title
Battery Racks
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
RM-WGL Wireless Microphone
Download
Yamaha Corporation
CS-800 Video Sound Bar for Huddle Rooms
Download
Yamaha Corporation
VXL1-16 Column Line Array Speaker
Download
Yamaha Corporation
VXL1-24-WR Loudspeaker
Download
Yamaha Corporation
RM-WGS Wireless Microphone
Download