Publish your products
VXC8S Ceiling Subwoofer

VXC8S Ceiling Subwoofer

VXC series "S models" are ceiling subwoofers that ideally complement the expressive natural sound of VXS and VXC series speakers without spoiling interior design.
Specification
  • 8" ceiling subwoofer

    • Sound and size ideally matched to the VXS and VXC series
    • Band-pass design ensures smooth, distortion-free low-frequency extension
    • Direct support for low-impedance or high-impedance connections
    • Built-in carrying band increases safety during installation
    • Anti-drop tab mechanism provides secure temporary positioning during installation
    • Double-threaded speaker clamp screws for speedy tightening
    • Paintable grilles with magnetic catches
    • Black and white versions available
    • 8.7 kg (19.2lbs), Ø324 x 314 mm (Ø12-13/16" x 12-23/64")
    • AB-C8S (sold separately) is required to secure safe installation of VXC8S
Technical specification
  • Unique ref.vxc8s-ceiling-subwoofer
  • Product familyProfessional Audio
  • Product groupVXC Series "S model"
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)314
  • Width (mm)324
  • Depth (mm)324
Related
  • Weight Net (Kg)8.7
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers