Publish your products
VXH6 Pendant Speaker

VXH6 Pendant Speaker

VXH series pendant-mount speakers for commercial installations combine stunning sound quality with refined visual design.
Specification
  • 2-way system with 6.5-inch woofer and 1-inch tweeter

    • Wide dispersion (120°) and 300W power handling
    • Engineered for optimum BGM and voice reproduction
    • Pendant speaker suitable for high, open structure or sloped ceilings
    • Direct support for low-impedance or high-impedance connections
    • Paintable grilles with magnetic catches
    • 2 x 6 m steel wire cables by Gripple
    • Black and white versions available
    • 5.7 kg (12.6 lbs), Ø340 x 368 mm (Ø13-3/8" 14-1/2")
    • Single unit package
Technical specification
  • Unique ref.vxh6-pendant-speaker
  • Product familyProfessional Audio
  • Product groupVXH Series
  • TypeObject (single object)
  • Date of publishing2026-01-20
  • Edition number1
  • Height (mm)379
  • Width (mm)341
  • Depth (mm)341
Related
  • Weight Net (Kg)5.7
Classification
  • BIMobject CategoryElectronics - Audio
  • ETIM CodeEC000682
  • ETIM NameLoudspeaker set
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers