Publish your products
VXS1ML Surface Mount Speaker
VXS1ML Surface Mount Speaker
VXS1ML Surface Mount Speaker

    VXS1ML Surface Mount Speaker

    Combine sophisticated sound and design in compact surface-mount speakers that will make a significant contribution to the most refined, elegant spaces.

    Specification
    • Full-range compact surface mount speaker with a 1.5" driver

      • Newly developed 1.5-inch full-range driver unit
      • Wide 170° horizontal and vertical dispersion
      • Compact 62 mm x 62 mm form blends unobtrusively with any décor
      • Dedicated wall/ceiling mount hardware supplied
      • Black and white models available
      • Packaging single
      • Paintable enclosures and grilles
    Technical specification
    • Unique ref.vxs1ml-surface-mount-speaker
    • Product familyProfessional Audio
    • Product groupVXS Series "M model"
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)62
    • Width (mm)62
    • Depth (mm)82
    Related
    • Weight Net (Kg)0.17
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers