Publish your products
VXS3S Surface Mount Speaker
VXS3S Surface Mount Speaker

    VXS3S Surface Mount Speaker

    VXS series "S models" are subwoofers that ideally complement the expressive natural sound of VXS and VXC series speakers.
    Specification
    • 3.5" Dual SR-Bass™ subwoofer for high and low impedance systems

      • Versatile subwoofer compatible with low and high impedance systems
      • Sound and size ideally matched to the VXS1ML
      • SR-Bass™ technology delivers solid bass in a compact unit
      • Satellite connectors for easy setup
      • Dedicated wall/ceiling mount hardware supplied
      • Black and white models available
      • Paintable enclosures and grilles
      • Recommended satellite speakers: VXS1ML
    Technical specification
    • Unique ref.vxs3s-surface-mount-speaker
    • Product familyProfessional Audio
    • Product groupVXS Series "S model"
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)162
    • Width (mm)322
    • Depth (mm)118
    Related
    • Weight Net (Kg)2.7
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000682
    • ETIM NameLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers