Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
yamaha/products/75339fa7-fd3a-4c4c-be0a-8e2b92ba081f
Home
Categories
Electronics
Audio
VXS5 Surface Mount Speaker
Available in United States
Yamaha Corporation
Follow
VXS5 Surface Mount Speaker
The VXS Series lineup features two full-range models and two subwoofers, allowing you to choose the optimal model for a particular application and, if necessary, combine it with a subwoofer for venues that require a stronger bottom end.
Download
Specification
Specification
5.25" cone woofer with a 0.75" soft dome tweeter
Technical specification
Technical specification
Unique ref.
vxs5-surface-mount-speaker
Product family
Professional Audio
Product group
VXS Series
Type
Object (single object)
Date of publishing
2026-01-20
Edition number
1
Height (mm)
280
Width (mm)
176
Depth (mm)
163
Links
Links
Product url
https://asia-oceania.yamaha.com/en/business/audio/products/speakers/vxs/
Instruction video
https://audioversity.yamaha.com/course/introduction-yamaha-products-bgm-applications
Technical description
https://asia-oceania.yamaha.com/en/business/audio/products/speakers/vxs/resources.html
Related
Related
Weight Net (Kg)
3.6
Classification
Classification
BIMobject Category
Electronics - Audio
ETIM Code
EC000682
ETIM Name
Loudspeaker set
Uniclass 2015 Code
Pr_70_75_36_50
Uniclass 2015 Description
Loudspeakers
CSI MasterFormat 2014 Code
11 52 00
CSI MasterFormat 2014 Title
Audio-Visual Equipment
OmniClass Number
23-37 15 29 11 13
OmniClass Title
Loudspeakers
Similar products
Yamaha Corporation
DM7 Digital Mixing Console
Download
Yamaha Corporation
RM-WGL Wireless Microphone
Download
Yamaha Corporation
CS-800 Video Sound Bar for Huddle Rooms
Download
Yamaha Corporation
VXL1-16 Column Line Array Speaker
Download
Yamaha Corporation
VXL1-24-WR Loudspeaker
Download
Yamaha Corporation
RM-WGS Wireless Microphone
Download