Publish your products
High performance chemical water fire extinguisher_YNX-2.5

High performance chemical water fire extinguisher_YNX-2.5

4.6 out of 5 stars4.6(5 reviews)

This product is only available in Japan.

They may be established after consultation with local governments.

Specification
  • This product is only available in Japan.

    They may be established after consultation with local governments.

Technical specification
  • Unique ref.ynx-2_5
  • Product familyFire extinguisher
  • Product groupHigh performance chemical water fire extinguisher
  • TypeObject (single object)
  • Date of publishing2021-04-13
  • Edition number1
  • Height (mm)490
  • Width (mm)180
  • Depth (mm)130
Related
  • Material mainSteel
  • Designed inJapan
  • Manufactured inJapan
  • Weight Net (Kg)4.77
Classification
  • BIMobject CategoryFire Products - Fire Protection

Region availability

Asia
Japan