Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ykk-ap/products/7bdb31c2-521a-4b0b-a7d9-e3a7ad9d77a1
Home
Categories
Windows
Casement Window
Building windows and doors_EXIMA31_Projected_Steel frame, Semi-outset type
Unavailable in United States
YKK AP Inc.
Follow
Building windows and doors_EXIMA31_Projected_Steel frame, Semi-outset type
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
window_EXIMA31_Projected_Steel-frame
Product family
Products for buildings
Product group
Windows and Doors
Type
Building Material
Date of publishing
2026-06-02
Edition number
1
Links
Links
Product url
https://www.ykkap.co.jp/business/building/products/windoor/exima_31
Technical description
https://webcatalog.ykkap.co.jp/iportal/oc.do?s=553&pg=1&v=YKKAPDC1&d=pro
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Windows - Casement Window
Region availability
Asia
Japan
Similar products
Infinity by Marvin
Infinity Casement Window
Download
Marvin
Ultimate Casement Round Top Window
Download
Royal Corinthian
Architectural Exterior Shutters
Download
Marvin
Ultimate French Casement Window
4.7
(
9
)
Download
Marvin
Elevate Casement Narrow Frame Window
5.0
(
6
)
Download
Aluprof
MB-59S Casement Window 1-sash Top-hung
4.8
(
12
)
Download