Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
ykk-ap/products/fb182d62-0462-4bc5-b92d-546351e2e735
Home
Categories
Windows
Sliding Windows
Building windows and doors_Episode NEO-LB_ALC frame
Unavailable in United States
YKK AP Inc.
Follow
Building windows and doors_Episode NEO-LB_ALC frame
This product is only available in Japan.
Download
Specification
Specification
This product is only available in Japan.
Technical specification
Technical specification
Unique ref.
window_Episode-NEO-LB_ALC-frame
Product family
Products for buildings
Product group
Windows and Doors
Type
Building Material
Date of publishing
2026-06-02
Edition number
1
Links
Links
Product url
https://www.ykkap.co.jp/business/building/products/windoor/apswordneo_lb
Technical description
https://webcatalog.ykkap.co.jp/iportal/oc.do?s=289&pg=1&v=YKKAPDC1&d=pro
Related
Related
Material main
Aluminium
Material secondary
Glass
Designed in
Japan
Manufactured in
Japan
Classification
Classification
BIMobject Category
Windows - Sliding Windows
Region availability
Asia
Japan
Similar products
Ply Gem
1500 Series - Sliding - Triple Operating Even XOX
4.1
(
10
)
Download
Marvin
Ultimate Glider Window
4.4
(
11
)
Download
Keller minimal windows
minimal windows®
Download
Pella Corporation
Pella® 250 Series Sliding Window
4.6
(
14
)
Download
Ply Gem
1500 Series - Sliding - Single Even Lite
4.0
(
9
)
Download
Pella Corporation
Pella® Impervia® Sliding Window
4.4
(
10
)
Download