Publish your products
Luxen High Efficiency LED Emergency Luminaire
Luxen High Efficiency LED Emergency Luminaire
    Zemper

    Luxen High Efficiency LED Emergency Luminaire

    "High-Efficiency Lighting, Elegant Styling and Extreme Durability."

    Luxen is a high-efficiency LED luminaire designed to deliver uniform and comfortable lighting across a wide range of applications. Its sleek design, combined with the decorative frame supplied as standard, allows for clean integration in offices, common areas, stairwells, multi-family housing, commercial spaces and educational facilities.

    Designed for intensive use both indoors and outdoors, Luxen combines high luminous output with an especially robust construction, delivering reliability, durability and visual continuity in any project. Available in a standard version and with self-test emergency lighting, Luxen meets functional and safety requirements through two dedicated references.

    Key specifications:

    • Luminous flux: 230 lumens in emergency mode, and 2,100 lumens in permanent modus.
    • Autonomy: 3 hours, with LiFePO₄ batteries.
    • Robustness: polycarbonate housing with IP66 and IK10 protection (IP66 and IK10 with accessory).
    • Smart functions: AutoTest.
      Technical specification
      • Unique ref.emergency-lighting-luxen
      • TypeObject (single object)
      • Date of publishing2026-07-10
      • Edition number1
      Related
      • Material mainPolycarbonate
      Classification
      • BIMobject CategoryLighting - Emergency & Security
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit