Publish your products
Barrier System

Barrier System

      • Boom with a length of up to 6 metres 
      • Mobile foundation for flexible use  
      • Locking via key or radio hand transmitter  
      • Pendulum support  
      • Running time approx. 4 - 5,5 seconds  
      • Contact strip and induction loop (on request) Safety contact strip
      • Anti-creep protection (on request)

      Specification
      • Space requirement: Boom, up to 6m  
        Weight: 620kg 
        Material: aluminium (spar) 
        passage width: up to 6m 
        Location mobile: yes, forklift truck
        Supply voltage: 230V / 50Hz
        Current consumption: 3,0A (max.)
        Duty cycle: 100%.
        Temperature range: -20°C to +50°C
        Motor control: MO 63
        Housing dimensions (W/D/H): 400x450x1.100mm
        Tree photo: central
        Housing: Aluminium
        Mechanics: Steel, galvanized
        Sound pressure level (distance 1m): ≤ 60 dB(A)
        Protection class: IP 44
      Technical specification
      • Unique ref.7300003
      • Product familyAccess control
      • Product groupAccess control container, turnstile, barrier system
      • TypeObject (single object)
      • Date of publishing2020-01-08
      • Edition number1
      • Height (mm)1100
      • Width (mm)450
      • Depth (mm)6000
      Related
      • Material mainAluminium
      • Designed inGermany
      • Manufactured inGermany
      • Weight Net (Kg)620
      Classification
      • BIMobject CategoryConstruction - Site Construction
      • IFC classificationElectrical Element
      • Uniclass 2015 CodeEF_25_55
      • Uniclass 2015 DescriptionBarriers
      • OmniClass Number23-39 11 11 15
      • OmniClass TitleTraffic Barriers

      Region availability

      Europe
      Germany
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit