Publish your products
Cable Bridge

Cable Bridge

4.6 out of 5 stars4.6(7 reviews)

Cable bridge, up to 11,5m

  • Footprint 2.40 m x 0.80 m, free-standing
  • Ground ballast per side approx. 1140 kg (included in delivery)
  • Clearance width (passage width) up to 11.50 m
  • Clearance height max. 5.10 m
  • Max. load capacity 20 kg/m
  • Total payload 246 kg including cable overhangs on both sides
  • Transport weight: 430 kg + 2,280 kg = 2,710 kg
  • Considering a 12.30m long beam, the maximum line load is 20 kg/m. To determine the total payload applied, the overhang of cables on both sides must also be taken into account.

 

Cable bridge, up to 7,5m

  • Footprint 1.40 m x 0.80 m, free-standing
  • Ground ballast per side approx. 994 kg (included in delivery)
  • Clearance width (passage width) up to 7.50 m
  • Clearance height max. 5.10 m
  • Max. load capacity 20 kg/m
  • Total payload 164 kg including cable overhangs on both sides
  • Transport weight: 430 kg + 1.988 kg = 2.418 kg
  • Considering an 8.20m long beam, the maximum line load is 20 kg/m. To determine the total payload applied, the overhang of cables on both sides must also be taken into account.
Specification
  • Cable bridge, up to 11,5m
    Technical mass
    Length: 12,9m
    Depth: 2,4m
    Height: 5,5m
    Clearance passage height: 5,1m
    Clearance passage width: 11,5m

    Transportation information
    Loading length: 5,5m
    Loading width/depth: 2,3m
    Loading height: 2m
    Loading meter: 5,27m
    Load weight: 3000kg

    Cable bridge up to 7,5m
    Technical mass
    Length: 8,7m
    Depth: 1,4m
    Height: 5,5m
    Clearance passage height: 5,1m
    Clearance passage width: 7,5m

    Transportation information
    Loading length: 5,5m
    Loading width/depth: 2,3m
    Loading height: 2m
    Loading meter: 5,27m
    Load weight: 2500kg

Technical specification
  • Unique ref.81201150
  • Product familyInstallation systems
  • Product groupCable bridge
  • TypeObject (single object)
  • Date of publishing2020-03-18
  • Edition number1
  • Height (mm)5500
  • Width (mm)12900
  • Depth (mm)2400
Related
  • Material mainSteel
  • Material secondaryAluminium
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)3000
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • Uniclass 2015 CodeEn_80_94
  • Uniclass 2015 DescriptionBridges
  • OmniClass Number23-39 13 13
  • OmniClass TitleBridges

Region availability

Europe
Germany