Publish your products
Elektro-Dreiradstapler Jungheinrich EFG220 2,0t
Elektro-Dreiradstapler Jungheinrich EFG220 2,0t
Elektro-Dreiradstapler Jungheinrich EFG220 2,0t
Elektro-Dreiradstapler Jungheinrich EFG220 2,0t

    Elektro-Dreiradstapler Jungheinrich EFG220 2,0t

    4.2 out of 5 stars4.2(56 reviews)

    High-performance forklift truck with optimum energy efficiency.
    Electric-hydraulic steering for improved operator comfort.
    Side battery change with SnapFit.
    Quickly and intuitively adjustable operating concept.
    Driver-oriented storage design.
    Compact lift mast for best visibility.

    Specification
    • Manufacturer: Jungheinrich
      Type: EFG220
      Length transport (mm): 1995
      Transport width (mm): 1120
      Transport height: 2040
      Transport weight (kg): 3710
      Lifting capacity (kg): 2000
      Lifting height (mm): 4400
      load centre (mm): 500
      Tyres: non-marking tyres
      Transport advice: Electrical equipment must be protected from weather conditions such as rain and frost.
      Drive: electric
      Engine power (kW): 2 x 4.5
      Equipment: Front/ Roof
      Remarks: Plug charger 400V 16/32A
      Own contribution: Group C (from 10.000,-to 75.000,-): 2.750,- SB

    Technical specification
    • Unique ref.GSE-20-44-21
    • Product familyConveyor technology
    • Product groupconstruction elevators, forklifts
    • TypeObject (single object)
    • Date of publishing2021-08-23
    • Edition number1
    • Height (mm)2040
    • Width (mm)1120
    • Depth (mm)1995
    Related
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction - Site Construction
    • IFC classificationObject
    • Uniclass 2015 CodeTE_30_30_80_30
    • Uniclass 2015 DescriptionLift trucks
    • CSI MasterFormat 2014 Code41 62 23
    • CSI MasterFormat 2014 TitleForklift Trucks
    • OmniClass Number23-23 13 11 13
    • OmniClass TitleFork Lifts

    Region availability

    Europe
    Germany