Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
zeppelin/products/788bf17a-0296-4ea5-b97b-a72847eb9460
Home
Categories
Construction
Site Construction
Scissor Lift ZS 115.117A
Unavailable in United States
Zeppelin Rental GmbH
Follow
Scissor Lift ZS 115.117A
Advantages: Tilt angle switch with acoustic alarm folding railing (at 1,80m) non-marking tyres
Download
Specification
Specification
Type: GS - 3246 Manufacturer: Genie Working height (m): 11,50 Load capacity (kg): 318 Number of persons allowed: 2 indoors Transport length (mm): 2440 Transport width (mm): 1170 Transport height (mm): 2400 Transport note 1: 1800mm with folded railing Transport weight (kg): 2812 Stand height (m): 9,50 Platform size (mm x mm): 1115 x 2260 Platform magnification (mm): 910 Gradeability (%): 25 Drive: Battery ground clearance (mm): 100 Application area: Indoor/outdoor (fixed)
Technical specification
Technical specification
Unique ref.
PASM12-3246
Product family
Height access technology
Product group
working scaffolds and working platforms
Type
Object (single object)
Date of publishing
2020-03-13
Edition number
1
Height (mm)
2400
Width (mm)
1170
Depth (mm)
2440
Links
Links
Product url
https://www.zeppelin-rental.de/miete/artikel/PASM12-3246
Related
Related
Material main
Steel
Material secondary
Steel
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2812
Classification
Classification
BIMobject Category
Construction - Site Construction
IFC classification
Object
Uniclass 2015 Code
TE_30_30_60_60
Uniclass 2015 Description
Scissor lifts
CSI MasterFormat 2014 Code
14 83 16
CSI MasterFormat 2014 Title
Scissor Lift Platforms
Region availability
Europe
Germany
Similar products
CPAC ซีแพค
CPAC Silo Tank
4.7
(
23
)
Download
Manlift Group
JLG 800AJ
Download
Manlift Group
JLG 600AJ
Download
Acoustical Surfaces, Inc.
Echo Barrier - Exterior Noise Barrier / Absorber
Download
Manlift Group
JLG 1200SJP
Download
Manlift Group
JLG 4394RT
Download