We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Lighting Tower Hybrid

Unique ref.: STLG-05HYBRID
Brand: Zeppelin Rental GmbH
Product family: Power Supply and Lighting
Product group: Light Tower
Width (mm): 1100
Height (mm): 2430
Depth (mm): 1300
Date of publishing: 2019-07-08
Edition number: 1
Type: Object (single object)
Download (10)
  • Hybrid ligthing tower with led technology and with lithium battery

48 V DC system - No earthing, no electrician required
600 hours of continuous operation without refueling
10 hours light with absolute rest from lithium battery
Simplest operation with 5 point control
Operating modes: permanent, time controlled, light dependent and
Light-dependent with time-controlled suppression


Material main: Steel
Material secondary:
Designed in: Germany
Manufactured in: Germany
Weight Net (Kg): 1125

BIMobject Category: Lighting - Other
IFC classification: Light Fixture
Uniclass 1.4 Code: JV60
Uniclass 1.4 Description: External lighting systems
NBS Reference Code: 70-30-80
NBS Reference Description: Transport Lighting
OmniClass Number: 23-35 47 11
OmniClass Title: Lighting Fixtures
This product is available in:
Europe
  • Germany

BIMobject SEEK Properties

Lighting - Other

Name Value
Depth 1300 mm
Fixture Type permanent, time controlled, light dependent and Light-dependent with time-controlled suppression
Height 2430 mm
Material Steel
Voltage 48 V
Width 1100 mm

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Steel

All BIM objects are real products from real manufacturers confirmed and approved