Publish your products
METON - Aufstellvorrichtung für Klein-VZ

METON - Aufstellvorrichtung für Klein-VZ

Aufstellvorrichtung zur Montage von Klein-VZ (Ronden, Dreiecke, Zusatzschilder etc.) sowie Vorwarnleuchten / für Schildgrößen 1 – 3.

Specification
  • System:Aufstellvorrichtung ME51+
    Artikelnummer:10003
    Maße L x B x H (mm):1266 x 582 x 3120
    Material:Stahl, feuerverzinkt / Kunststoff
    Gewicht (kg):966
Technical specification
  • Unique ref.meton-aufstellvorrichtung-fur-klein-vz
  • Product familyInstallation systems
  • Product groupInstallation device for small traffic signs
  • TypeObject (single object)
  • Date of publishing2025-02-11
  • Edition number1
  • Height (mm)3120
  • Width (mm)582
  • Depth (mm)1266
Related
  • Material mainSteel
  • Material secondaryPlastic
  • Manufactured inGermany
  • Weight Net (Kg)966
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • ETIM CodeEC003588
  • ETIM NameTraffic management/road signage
  • Uniclass 2015 CodeTE_70_20_30_91
  • Uniclass 2015 DescriptionTraffic warning signs
  • CSI MasterFormat 2014 Code10 14 53
  • CSI MasterFormat 2014 TitleTraffic Signage
  • OmniClass Number23-39 11 15 17
  • OmniClass TitleTraffic Signals

Region availability

Europe
Germany
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit