Publish your products
City Globe - Pendant fixture
ZERO

City Globe - Pendant fixture

The City family has become many people’s favourite, with its archetypal shape and generous diameter. Not to mention its broad range of applications. A variety of globes can be chosen: This fixture is now even easier to position in different types of environments.
Specification
  • Finish: Painted aluminum. Black RAL 9005, white RAL 9010 or blue RAL 32021 as standard, other colours on request. Outer shade in grey toned acrylic. Inner shade in opal glass, cognac glass or grey glass. LED info: System power see chart. Luminaire Luminous Flux see shart. CCT 3000K SDCM 3. CRI 80 Installation: In ceiling, 2,5 m wire pendant. Connection: Terminalblock 3x4 mm2. When HFF 5x4mm2. Design: Thomas Bernstrand 2018
Technical specification
  • Unique ref.City_Globe_pendant
  • Product familyCity Globe
  • Product groupPendant
  • TypeAssembly (multiple objects)
  • Date of publishing2019-10-30
  • Edition number1
  • Height (mm)444
  • Width (mm)450
  • Depth (mm)450
Related
  • Material mainAluminium
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)5.3
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_86
  • Uniclass 2015 DescriptionSuspended luminaires

Region availability

Europe Asia Oceania North America
Åland Islands
Hong Kong
Australia
Belize
Albania
Japan
New Zealand
Costa Rica
Andorra
Singapore
El Salvador
Austria
United Arab Emirates
Guatemala
Belarus
Honduras
Belgium
Mexico
Bosnia and Herzegovina
Nicaragua
Bulgaria
Panama
Croatia
United States
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City