Publish your products
Daikanyama - Pendant fixture
ZERO

Daikanyama - Pendant fixture

Pendant in painted aluminum.
Specification
  • Finish: Painted aluminium. Diffuser in opal glass. Installation: On wire. Wire and mounting details available as accessories. Connection: Terminal block 5x4mm2. Excluding cable. Double conduit entry. Design: Thomas Bernstrand 2013.
Technical specification
  • Unique ref.Daikanyama_wire_mounted
  • Product familyDaikanyama
  • Product groupWire pendant
  • TypeAssembly (multiple objects)
  • Date of publishing2019-10-30
  • Edition number1
  • Height (mm)285
  • Width (mm)420
  • Depth (mm)420
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)1.8
Classification
  • BIMobject CategoryLighting - Pendant
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_86
  • Uniclass 2015 DescriptionSuspended luminaires

Region availability

Europe Asia Oceania North America
Åland Islands
Hong Kong
Australia
Belize
Albania
Japan
New Zealand
Costa Rica
Andorra
Singapore
El Salvador
Austria
United Arab Emirates
Guatemala
Belarus
Honduras
Belgium
Mexico
Bosnia and Herzegovina
Nicaragua
Bulgaria
Panama
Croatia
United States
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City