Publish your products
Haze - Pendant fixture
Haze - Pendant fixture
Haze - Pendant fixture
Haze - Pendant fixture
    ZERO

    Haze - Pendant fixture

    Haze is new pendant lamp that is a modern interpretation of an oriental lantern with collars capping a rounded form. The lamp features a bespoke 3D knit stretched cover that hugs tightly around the globe with
    wooden collars top and bottom to hide the ends of the fabric and keep it neat. Named HAZE after the visual fading effect around the edge. This effect is created when illuminated light is incrementally masked
    by the knit when as it wraps around the rounded diffuser. Haze has a soft approachable personality due to its friendly form and approachable materials with the knitted melange fabric and natural wood. Haze
    would sit as comfortably in the home or in the office and would work well on its own or in a group.
    Samuel Wilkinson: “The idea arrived by accident after testing some 3d knitted fabrics for another project on top of a round form in the studio. By chance we noticed this hazing effect that happened as the light
    faded around the form due to the thickness of the fabric. From this discovery it was a case of developing the elements to refine the design and try to bring it together in an attractive way.”

    Specification
    • Finish
      Shade cover in 3D woven polyester fabric from Camira in white, black or petroleum..
      Inner shade in opal acrylic. Wooden ash rings.
      LED info
      System power: 16W, 17W. Luminaire Luminous Flux: 468LM, 656LM.
      CCT 2700K, 3000K. SDCM 3. CRI 80. CRI 90.
      16401 - L80 50.000h.
      Installation
      In ceiling, 2,5 m cable.
      Connection
      DCL ceiling-plug or terminal-block 3x4 mm2. When dimmable 5x4mm2.
      Design
      Samuel Wilkinson 2020

    Technical specification
    • Unique ref.Haze
    • Product familyHaze
    • Product groupPendants
    • TypeBuilding Material
    • Date of publishing2020-05-26
    • Edition number1
    • Height (mm)352
    • Width (mm)372
    • Depth (mm)375
    Related
    • Material mainFabric
    • Material secondaryAcrylic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2.5
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_86
    • Uniclass 2015 DescriptionSuspended luminaires

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City