Publish your products
Poker Pendant fixture
Poker Pendant fixture
    ZERO

    Poker Pendant fixture

    Pendant fixture
    Specification
    • Finish: Aluminium, painted white or black. Other colours on request. Diffuser in matt acrylic. LED information: System power: 17W. Luminaire Luminous Flux: 1008LM. CCT 3000K. SDCM 3. CRI 80. Installation: Wire and cable pendant, 2 m, other lengths on request. Connection: Terminal block 3x2,5mm2, when HFF terminal block 5x4mm2. Design: Thomas Bernstrand 2007
    Technical specification
    • Unique ref.Poker_pendant
    • Product familyPoker
    • Product groupPendant
    • TypeAssembly (multiple objects)
    • Date of publishing2019-11-04
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryAcrylic
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)5.5
    Classification
    • BIMobject CategoryLighting - Pendant
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_86
    • Uniclass 2015 DescriptionSuspended luminaires

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City