Publish your products
Hoop Large - Pendant fixture
Hoop Large - Pendant fixture
    ZERO

    Hoop Large - Pendant fixture

    Painted metal. White RAL 9010, black RAL 9005 or blue RAL 5002 or

    orange RAL 2004. Diffuser in matt opal glass. Other colours on request.

    LED info

    LED - System power 18W. Luminaire Luminous Flux 1715LM. CCT 3000K.

    SDCM 3. CRI >80.

    Installation

    8423, 8425, 8427 - With white painted ceiling box. Wire pendant.

    8424, 8426, 8428 - In ceiling-hook. Wire pendant. Including ceiling cup.

    Connection

    8423, 8425, 8427 - Snap-in terminal block 5x4mm2.

    8424, 8426, 8428 - Terminal block 3x2,5mm2.

    Design

    Small - Front 2018. Large & Drop - Front 2023.

    Specification
    • Painted metal. White RAL 9010, black RAL 9005 or blue RAL 5002 or

      orange RAL 2004. Diffuser in matt opal glass. Other colours on request.

      LED info

      LED - System power 18W. Luminaire Luminous Flux 1715LM. CCT 3000K.

      SDCM 3. CRI >80.

      Installation

      8423, 8425, 8427 - With white painted ceiling box. Wire pendant.

      8424, 8426, 8428 - In ceiling-hook. Wire pendant. Including ceiling cup.

      Connection

      8423, 8425, 8427 - Snap-in terminal block 5x4mm2.

      8424, 8426, 8428 - Terminal block 3x2,5mm2.

      Design

      Small - Front 2018. Large & Drop - Front 2023.

    Technical specification
    • Unique ref.hoop-large
    • Product familyHoop
    • Product groupPendant
    • TypeObject (single object)
    • Date of publishing2024-08-20
    • Edition number1
    • Height (mm)938
    • Width (mm)788
    • Depth (mm)788
    Related
    • Material mainPowder coated steel
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)7
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City