Publish your products
Lumo - Pendant fixture
Lumo - Pendant fixture
Lumo - Pendant fixture
Lumo - Pendant fixture
Lumo - Pendant fixture
Lumo - Pendant fixture
Lumo - Pendant fixture
Lumo - Pendant fixture
Lumo - Pendant fixture
Lumo - Pendant fixture
    ZERO

    Lumo - Pendant fixture

    Lumo is a classical, cone-shaped pendant, cast from a single piece of aluminium. The six-millimetre thick shade ends elegantly with a nice full radius. The diffuser is imperceptibly mounted into the shade in a way that avoids glare. Lumo can be built together with various railing fixtures to form straight, round, triangular or quadrilateral formations, suspended cleverly with the fixture’s cables.

    Specification
    • Finish

      Painted die-cast aluminum in black RAL 9005, orange RAL 3022, grey RAL 7030, green RAL 6011, browngrey RAL 7006. Diffuser in matt acrylic. Can be ordered with diffuser in microprisma.Other colours on request. Textile cable in matching colour

      Led info

      System power: 10W. Luminaire Luminous Flux: 830LM. CCT 3000K. SDCM 3. CRI 90. L70/55000H.
      Alternative including dimmable GU10 LED lightsource 4,9W or 6,2W.

      Installation

      Suspended from ceiling 2,5 m cable. Including cable-cup.

      Connection

      Terminalblock 3x4 mm2. When DALI 5x4mm2.

      Design

      Thomas Bernstrand 2022.

    Technical specification
    • Unique ref.lumo
    • Product familyLumo
    • Product groupPendant
    • TypeObject (single object)
    • Date of publishing2022-04-21
    • Edition number1
    • Height (mm)209
    • Width (mm)250
    • Depth (mm)250
    Related
    • Material mainAluminium
    • Material secondaryPowder coated steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)2
    Classification
    • BIMobject CategoryLighting - Pendant

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City