Aluminum and steel. Painted white RAL 9010. Other colours on request. Model 12307 has a microprisma diffuser in the centre for increased direct light.
LED info
System power: 10W, 21W. Luminaire Luminous Flux: see chart. CCT 3000K. SDCM 3. CRI 90. L70/B10 50.000H. Can be delivered with 2700K, 4000K on request.
Installation
Ceiling-installation.
Connection
Terminal block 5x2,5mm2. Two entry holes.
Design
Note Design Studio 2024
PRODUCT SHEETDESIGNERProduct specificationThe Wall fixture is not just a light source; it's a distinctive element that commands attention and adds character to any interior. It´s circular shape captivates the eye, showcasing light artfully layered between Sprinkle's characteristic round slats. The ceiling fixture plays a leading role in any setting, acting as a focal point that guides the gaze towards its center. A contemporary fixture that elegantly aligns with the ceiling, setting the tone for the entire environment. With these new additions to the Sprinkle series, we blend functionality with aesthetics, delivering lighting solutions that not only illuminates the space but also enhances its ambiance.
Region availability
| Europe | Asia | North America | Africa |
|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Egypt |
Albania | Bahrain | Antigua and Barbuda | |
Andorra | Iran | Aruba | |
Austria | Iraq | Barbados | |
Belarus | Israel | Belize | |
Belgium | Jordan | Bermuda | |
Bosnia and Herzegovina | Kuwait | British Virgin Islands | |
Bulgaria | Lebanon | Canada | |
Croatia | Oman | Caribbean Netherlands | |
Cyprus | Palestine | Cayman Islands | |
Czech Republic | Qatar | Collectivity of Saint Martin | |
Denmark | Saudi Arabia | Costa Rica | |
Estonia | Syria | Cuba | |
Faroe Islands | Türkiye | Curaçao | |
Finland | United Arab Emirates | Dominica | |
France | Yemen | Dominican Republic | |
Germany | El Salvador | ||
Gibraltar | Greenland | ||
Greece | Grenada | ||
Guernsey | Guadeloupe | ||
Hungary | Guatemala | ||
Iceland | Haiti | ||
Ireland | Honduras | ||
Isle of Man | Jamaica | ||
Italy | Martinique | ||
Jersey | Mexico | ||
Latvia | Montserrat | ||
Liechtenstein | Nicaragua | ||
Lithuania | Panama | ||
Luxembourg | Puerto Rico | ||
Malta | Saint Kitts and Nevis | ||
Moldova | Saint Lucia | ||
Monaco | Saint Pierre and Miquelon | ||
Montenegro | Saint Vincent and the Grenadines | ||
Netherlands | Saint-Barthélemy | ||
North Macedonia | Sint Maarten | ||
Norway | The Bahamas | ||
Poland | Trinidad and Tobago | ||
Portugal | Turks and Caicos Islands | ||
Romania | U.S. Virgin Islands | ||
Russia | United States | ||
San Marino | |||
Serbia | |||
Slovakia | |||
Slovenia | |||
Spain | |||
Svalbard and Jan Mayen | |||
Sweden | |||
Switzerland | |||
Ukraine | |||
United Kingdom | |||
Vatican City |