Publish your products
6260 Series Sewage or Dewatering Submersible Pumps

6260 Series Sewage or Dewatering Submersible Pumps

Application- Commercial Buildings

0.5 HP Sewage or dewatering submersible pumps, 2” NPT vertical discharge

Features and Benefits

APPLICATIONS

  • Pumping stations
  • Wastewater transfer

PUMP:

  • Solids: 2″ spherical solids
  • Discharge: 2″ NPT
  • Seal – Silicon carbide/ceramic shaft seal
  • Construction – ASTM class 25 cast iron, switch case, and pump housing
  • Stainless steel screws, bolts, handle, and arm and seal assembly
  • Square ring & gasket – viton
  • Impeller – Engineered plastic vortex with metal insert (1 Ph models) and cast iron vortex (3 Ph models)
  • Optional:
    • Additional cord length
    • Rail systems

MOTOR:

  • Stator – Class B insulation and lead wires
  • Automatic reset thermal overload protected (1 Ph only)
  • Housing – oil filled, hermetically sealed
  • UL listed 3-wire neoprene cord and plug, 15′ (4.5 m) cord
Specification
  • Voltage Ability115 / 200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size2″
    Solids Handling2″
    HP1/2
    RPM1750
    SealsSilicon Carbide/Carbon
    O RingsViton
    Impeller1 Phase – Engineered Plastic Vortex
    3 Phase – Cast Iron Vortex
Technical specification
  • Unique ref.6260-series-sewage-or-dewatering-submersible-pumps
  • Product familyPumps
  • Product groupCommercial Duty
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit