Publish your products
7011 Reversing Grinder Pump

7011 Reversing Grinder Pump

Features and Benefits

APPLICATIONS

  • Pumping stations
  • Housing developments
  • Pressure sewers

SPECIFICATIONS

  • Discharge: 1-1/4″ NPT Vertical or Horizontal
  • Durable, heavy-duty finned cast iron construction
  • 1 Phase – integral thermal overload
  • 3 Phase – thermal sensor and leads
  • Corrosion-resistant, powder coated epoxy finish
  • Oil-filled, hermetically sealed motor with Class F insulation
  • Hardened stainless steel cutter and disc
  • Cutters protected from abrasive solids
  • Cutters can automatically alternate direction to enhance blade life and free hang-ups (automatic or manual)
  • Stainless steel screws, bolts, and lifting bail
  • Easily adapts to many existing competitors’ rail systems
  • Mechanical shaft seals with leak detection – carbon/silicon carbide lower seal, carbon/ceramic upper seal
  • Viton O-rings
  • Automatic thermal overload protection (1 Ph)
  • Thermal sensor protection (standard on 3 Ph)
  • Legs provide for free-standing installation
  • Preassembled systems available
Specification
  • Voltage Ability200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size1.25″
    Solids HandlingGrinder, Slurry
    HP2
    RPM3450
    SealsUpper – Carbon Ceramic
    Lower – Silicon Carbide/Carbon
    O RingsViton
    ImpellerDuctile Iron Vortex
Technical specification
  • Unique ref.7011-grinder-pump
  • Product familyPumps
  • Product groupGrinder Pumps
  • TypeObject (single object)
  • Date of publishing2025-06-14
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit