Publish your products
Model 802 Grinder Pump
Model 802 Grinder Pump
Model 802 Grinder Pump
Model 802 Grinder Pump
Model 802 Grinder Pump
Model 802 Grinder Pump
Model 802 Grinder Pump

    Model 802 Grinder Pump

    The Model 802 is a powerful 1/2 HP residential grinder pump engineered as an economical upgrade from traditional sewage ejector systems, delivering improved solids reduction and dependable wastewater handling. Featuring Tri‑Slice® cutter technology, a durable cast‑iron motor housing, and an included Zoeller LED Plug, it provides reliable performance and peace of mind in demanding sewage applications.

    Features and Benefits

    • Oil filled motor optimizes heat dissipation which prevents the pump from overheating during extended-use occurrences
    • Automatic pump with a time-tested, reliable, preset, built-in snap action switch that makes for easy installation
    • Proven Tri-Slice® cutter technology: Three independent cutting channels provide over 250,000 cuts per minute
    • Stainless steel float guard that prevents material or debris from collecting on the float ensuring proper operation every time
    • Solid, buoyant, polypropylene float to eliminate the possibility of water infiltration allowing the float to remain buoyant and functional at all times
    • Powder-coated epoxy finish provides corrosion-resistance and extends the life of the pump in harsh environments
    • Stainless steel screws, switch arm, guard, handle and hardware to prevent rust and corrosion over the life of the pump
    • 100% Factory Tested - every pump is submerged in water and tested at the factory to ensure that it performs as expected when you receive it
    • Comes with a 3-year limited warranty giving you protection over your investment and the peace of mind you expect in a quality product
    Specification
    • Shipping Weight: 28 lbs.

      Shipping Dimensions: Height 16 1/4 in x Width 10 1/2 in x Length 10 1/2 in.

      Horsepower: 1/2

      Voltage: 115

      Phase: 1

      AMP: 9.6

      Operation: Automatic

      Switch: Snap-Action

      RPM: 3450

      Discharge: 2" NPT

      Solids Handling: Slurry

      On/Off Points: 10" (25.4 cm) / 4" (10.16 cm)

      Impeller Type: Vortex

      Impeller Material: Engineered Plastic

      Cord Length: 9’ (3 m)

    Technical specification
    • Unique ref.802-grinder-pump
    • Product familyPumps
    • Product groupGrinder Pumps
    • TypeObject (single object)
    • Date of publishing2026-05-01
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pumps
    • IFC classificationActuator
    • Uniclass 2015 CodePr_65_53_24
    • Uniclass 2015 DescriptionDrainage pumps
    • CSI MasterFormat 2014 Code23 21 23
    • CSI MasterFormat 2014 TitleHydronic Pumps
    • OmniClass Number23-27 17 00
    • OmniClass TitlePumps

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit