Publish your products
G651 Sewage Pump with 4″ Flange and 25′ Cord

G651 Sewage Pump with 4″ Flange and 25′ Cord

Our Model G651 Sewage Pump is designed to transfer groundwater, raw sewage or effluent in sewage or stormwater removal applications. The 5 HP G651 is a nonautomatic pump requiring a control panel and float switch for operation that allows complete access to setting the on and off points in the field. This allows the pump to take full advantage of large size basins capacities.

The pump’s semi-open impeller allows it to pass 2-1/2″ spherical solids. The impeller’s clearance in relation to the pump housing allows water and solids to pass freely through the pump.

The Model 651’s motor housing, pump housing, and base are each constructed of cast iron. The pump’s identification tag and hardware are made of non-corrodible stainless steel. This attention to detail ensures your pump will withstand the most demanding applications.

Every pump is submerged in water and audited to ensure it meets your expectations and delivers peace of mind right-out-of-the-box.

Specification
    • Oil-filled motor and cast iron motor housing for optimal heat dissipation which prevents the pump from overheating
    • Nonautomatic pump that will require a piggyback float switch or control panel to control the pump's on / off level
    • Corrosion resistant ductile iron vortex impeller to allow free passage of 2-1/2" spherical solids which prevents clogging and increases reliability
    • Stainless steel screws, handle, and hardware to prevent rust and corrosion
    • Powder-coated epoxy finish provides corrosion-resistance and extends the life of the pump in harsh environments
    • 100% Factory Tested - every pump is submerged in water and tested at the factory to ensure that it performs as expected when you receive it
    • Comes with a 1-year limited warranty giving you protection over your investment and the peace of mind you expect in a quality product
Technical specification
  • Unique ref.g651-sewage-pump-with-4-flange-and-25-cord
  • Product familyPumps
  • Product groupSewage Pumps
  • TypeObject (single object)
  • Date of publishing2025-05-12
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit