Publish your products
WW1 Residential Effluent Filter

WW1 Residential Effluent Filter

The WW1 Filter fits inside any 4” sanitary tee and helps prolong the life of an onsite septic system by filtering solids which may cause harm to downstream components such as drain fields. Ideal for residential or light commercial applications with flows less than 1,500 gpd. The WW1 Effluent Filter screens solids to 1/16″ and is certified to NSF/ANSI Standard 46.

Specification
    • Fits 4” SCH 40 or DWV Tees
    • Integral bypass protection screen
    • Covered by US Patent Numbers 6,136,190; 6,331,247; 6,495,040
    • For use in single family homes with septic tanks
    • Available with sanitary tee for jurisdictions that require a specific liquid penetration such as 25% – 45% into the liquid depth or 9″ off the tank bottom
    • All materials are non-corrodible in the septic tank environment, sleeve is PVC, primary filter is polypropylene, and filter connection element is neoprene
    • The WW1 filter is certified to NSF/ANSI Standard 46
    • Limited lifetime warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Technical specification
  • Unique ref.residential-effluent-filter
  • Product familyAccessories & Parts
  • Product groupEnvironmental
  • TypeObject (single object)
  • Date of publishing2025-05-21
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_65
  • Uniclass 2015 DescriptionPump accessories
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit