Publish your products
X61 HD Series Heavy Duty Pumps

X61 HD Series Heavy Duty Pumps

Application- Commercial Buildings

Heavy-duty pumps for Class I, Division 1, Group C & D locations and Class Zone 1, Groups IIA & IIB Construction

Features and Benefits

Covered by US Patent Number 6,364,620.

APPLICATIONS

  • Pumping stations
  • Storm water removal
  • Wastewater transfer or removal
  • Industrial wastewater
  • Food industry byproduct (horizontal discharge units)
  • Animal processing removal (horizontal discharge units)

PUMP:

  • Solids: 2-1/2” (63 mm) spherical capability
  • Discharge: 3” NPT vertical or 3″ or 4″ flanged horizontal
  • Seals – dual mechanical carbon/stationary ceramic/rotary, Buna-N elastomers
  • Construction – cast iron ASTM A-48, Class 30, 30,000# tensile strength, protected with a corrosion-resistant, baked-on epoxy powder coating
  • Balanced concentric pump housing and impeller
  • Attaching hardware – 304 stainless steel
  • O ring seals – Buna-N
  • Ductile iron impeller – two-blade, semi-open with top pump-out vanes
  • Optional:
    • Trimmed impeller
    • Vortex impeller
    • Silicon carbide seal(s)
    • 50’ (15 m) power and sensor cables
    • 3450 RPM high head unit (3″ discharge units only)
    • Non-sparking rail systems
    • 3″ (76 mm) solids capacity (4″ discharge units only)

MOTOR:

  • cCSAus rated Class I, Division 1, Groups C & D and Class Zone 1, Groups IIA & IIB Construction
  • Tested to FM standards 3600 and 3615 by CSA
  • Stator – Class F insulation and lead wires, Nema B design
  • Oil-filled motor housing
  • Thermal sensor
  • Finned cast iron housing for faster heat dissipation
  • Ball bearings – dual high carbon chromium steel
  • Power and sensor cable length – 25’ (8 m)
Specification
  • Voltage Ability200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size3″ NPT Vertical
    3″ & 4″ Horizontal Flange
    Solids Handling2.5″ Standard, 3″ Optional with 4″ Discharge
    HP1.0 – 7.5
    RPM1750 & 3450
    SealsCarbon Ceramic
    O RingsBuna-N
    ImpellerDuctile Semi-Open or Vortex
Technical specification
  • Unique ref.x61-hd-series-heavy-duty-pumps
  • Product familyPumps
  • Product groupHeavy Duty
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit