Publish your products
QQTV_GX PEX® XL-Low Lead Brass Angle Stop Valve - Quarter Turn, Chrome Plated
Zurn

QQTV_GX PEX® XL-Low Lead Brass Angle Stop Valve - Quarter Turn, Chrome Plated

Zurn PEX® XL-Low Lead Brass Quarter-Turn Angle Stop Valve. The QQTV GX has a 1/2" PEX barb inlet x compression outlet. Manufactured from EcoBrass®,C69300. These fittings, as a system with Zurn PEX® tube, are pressure rated at 160 PSI at 73°F, 100 PSI at 180°F, and 80 PSI at 200°F. These fittings are listed as complying with the following standards: NSF/ANSI Standard 61 including Annex G,CSA B137.5, and ASTM F1807.

Compliance:

  • City of Los Angeles Approved
  • Massachusetts MA approved
  • CSA B137.5
  • cUPC
  • NPCC listed

Features: 

  • Used in PEX hot and cold water plumbing applications
  • Quarter turn
  • Quarter turn valve
  • Low-Lead Compliant
Specification
  • keywords: Miscellaneous Valves and Fittings,PEX,Government Buildings,Commercial,High Rise misc fittings, plumbing fittings, hardware accessories, installation parts, pipe connectors, kitchen fittings, utility components, fitting accessories,QTV40GX,TV40GX
Technical specification
  • Unique ref.QQTV_GX
  • Product familyPEX
  • Product groupPEX Fittings
  • TypeObject (single object)
  • Date of publishing2026-07-03
  • Edition number1
Related
  • Material mainBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit