Publish your products
Z843M1 Wall-Mount, Sink Faucet with 6" Vacuum Breaker Spout
Z843M1 Wall-Mount, Sink Faucet with 6" Vacuum Breaker Spout
    Zurn

    Z843M1 Wall-Mount, Sink Faucet with 6" Vacuum Breaker Spout

    Polished chrome-plated cast brass 8" [203mm] sink faucet with quarter-turn ceramic disc cartridges, 3/8" [10mm] short swivel inlets providing adjustable centers from 7-1/4" [184mm] to 8-3/4" [222mm], integral service stops and a 6" [152mm] centerline cast brass spout with chemical resistant atmospheric vacuum breaker, 3/4" hose threaded outlet, pail hook and adjustable wall brace. Unit is furnished with 2-1/2" [64mm] vandal-resistant color-coded brass lever handles. Vacuum breaker is certified to the uniform plumbing code® , ASSE 1001- 2002 and CSA b64-0l. (note: atmospheric vacuum breaker not intended for continuous pressure applications.)

    Compliance: 

    • Massachusetts MA approved
    • ASME A112.18.1/ CSA B125.1
    • CSA B125.1
    • cUPC
    • IPC listed
    • NPCC

    Features

    Limited lifetime warranty on ceramic disc cartridge

    2-1/2" vandal-resistant color coded lever handles

    Chemical-resistant atmospheric vacuum breaker spout works to prevent backsiphonage

    3/4" hose threaded outlet for convenience

    Pail hook and adjustable wall brace

    Three-year limited warranty

    Specification
    • keywords: 7 1/4 - 8 3/4" Adjustable centers with integral Service Stops,Service Sink Faucets,Government Buildings,Commercial,High Rise Buildings,Hospitality,Military,Office,Healthcare,Retail,School Systems,Educational Facilities,Universities,Industrial,Correctional/Institutional,Food Service,Sports Complex/Recreational Center,EZShip,EZ Ship,Lead-Free Law Compliance,MasterSpec,Zurn One Systems Specifier,,843M1-XL,43M1-XL

    Technical specification
    • Unique ref.Z843M1
    • Product familyLavatory Faucet - Sensor
    • Product groupDeck Mount
    • TypeObject (single object)
    • Date of publishing2026-02-09
    • Edition number1
    • Width (inches)14
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States