Publish your products
Z874-U-18-HDG Utility Trench
Zurn

Z874-U-18-HDG Utility Trench

Zurn Z874-U-18-HDG Channels shall be 80 [2032] long, 23 [584] wide reveal and have a 18 [457] wide throat. Modular channel sections shall be made of 0% water absorbent High Density Polyethylene (HDPE). Shall have a positive mechanical connection between channel sections that will not separate during the installation and shall mechanically lock into the concrete surround every 10 [254]. Channels shall weigh less than 5.05 lbs.[2.29kg] per linear foot, smooth bottom with a Manning’s coefficient of .009 and neutral 0% built in slope. Channels shall have rebar clips standard to secure trench in its final location. Shall be provided with standard GC Galvanized Ducitle Iron Solid covers that lock down to frame. Zurn 23 [584] wide reveal GC Galvanized Ductile Iron Solid Cover conforming to ASTM specification A536-84, Grade 80-55-06. Galvanized Ductile Iron Solid Cover is rated class C per the DIN EN1433 top load classifications. Supplied in 20 [508] nominal lengths and 2.625 [66] bearing depth. The 1/4 [6] thick Galvanized Carbon Steel Frame Assembly conforms to ASTM specification A36 and Galvanizing conforms to ASTM specification A123 with 10 - 4 [102] long concrete anchors per 80 [2032]. Grate lockdown bars are to be integral to the frame. All welds must be performed by a certified welder per ASTM standard AWS D1.1. Frames Shall be produced in the USA.

Features:

  • Saves labor up to 75% - Lightweight durable Polyethylene Construction
  • Rebar clips provided with system for elevation set
  • 4-corner grate lock down for dynamic loading situations
  • Heavy-duty frame
Specification
  • Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.Z874-U-18-HDG
  • Product familyLinear Trench Drain Systems
  • Product groupUtility
  • TypeObject (single object)
  • Date of publishing2026-09-21
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit