Publish your products
Z898 Trench Drain System
Zurn

Z898 Trench Drain System

Zurn Z898 18" wide, pre-sloped trench drainage system with 1/8" per foot slope. #12 gauge type 304 stainless steel drain channel with bolted flanged connection complete with rubber flange gasket, and stamped stainless steel grate. USA configurable.

  • Saves labor up to 75%-
  • Bolted, gasketed mechanical connections
  • Type 304 stainless steel
  • 1.04% built in slope
Specification
  • ENGINEERING SPECIFICATION: ZURN Z898 18" Wide Pre-Sloped Trench Drainage System with 1/8’ per foot slope. #12 Gage Type 304 Stainless Steel drain channel with bolted flanged connection complete with rubber flange gasket, and stamped stainless steel grate.

    Using an RFA Family with Type Catalog:

    Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

Technical specification
  • Unique ref.Z898
  • Product familyLinear Trench Drain Systems
  • Product groupFood Processing, Stainless Steel
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
  • Depth (inches)60
Related
  • Material mainStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • OmniClass TitleSurface Water Drainage Systems
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit