Publish your products
ZG6975 AquaSense® Ligature Resistant Sensor Faucet with Gear-driven Ceramic Cartridge
ZG6975 AquaSense® Ligature Resistant Sensor Faucet with Gear-driven Ceramic Cartridge
ZG6975 AquaSense® Ligature Resistant Sensor Faucet with Gear-driven Ceramic Cartridge
ZG6975 AquaSense® Ligature Resistant Sensor Faucet with Gear-driven Ceramic Cartridge
    Zurn

    ZG6975 AquaSense® Ligature Resistant Sensor Faucet with Gear-driven Ceramic Cartridge

    Zurn AquaSense® Ligature-Resistant Sensor Faucets deliver a hygienic, safe, sustainable, and reliable handwashing solution for behavioral health, healthcare and other at risk environments. Engineered with gear-driven ceramic cartridge operation with no solenoids to replace, renewable hydropower, vandal-resistant, one-piece cast brass construction featuring a sloped triangular profile and 4” centerset design to minimize ligature attachment points and reduce opportunities for self-harm. The standard high efficiency, 0.5 gpm flow rate and adjustable timeout feature save water to meet sustainability goals. Customize usage settings wirelessly using Zurn Elkay’s Bluetooth app, plumbPRO.

    Zurn Lead Free products are durable, high quality brass faucets and fixtures that are designed and manufactured to comply with Section 1417 of the Safe Drinking Water Act (SDWA) which mandates the weighted average lead content of no more than 0.25% of the wetted surface.

    Compliance:

    Complies with ASME A112.18.1 / CSA B125.1
    • ADA Compliant
    • UPC Lead Free Compliant
    • CEC & NYC 604.4 Compliant (when used with appropriate flow rate)
    • Under New York State Office of Mental Health Evaluation
    This device is WaterSense labeled when used with the appropriate flow rate and certified for residential and private restrooms

    Features:

    • Uses EZ Gear technology, a gear-driven ceramic cartridge that is less susceptible to debris and buildup for easy maintenance; outlasts and outperforms solenoids
    • Hydro•X Power® technology option delivers sustainable performance by providing renewable, uninterrupted hydropower designed to last the life of a commercial restroom
    • Ligature‑resistant faucet body is tapered to resist looping while the rounded shape reduces cut risk
    • Optimized spout reach and water angle avoids grid drains for splash reduction, mitigating potential germ aeration
    • Superior thermal disinfection assistance with durable ceramic operation that holds up to high-temperature thermal disinfection better than traditional solenoids
    • Bluetooth app standard for point-of-use wireless programmable metering, on-demand or automatic line flushing, timeout and sensor sensitivity settings
    • Smart Connected Option: Save time and resources with remote monitoring and real-time usage insights to your connected plumbing ecosystem
    • Quiet water flow and soft-close technology that eliminates water hammer
    • ADA Compliant
    • Polished chrome finish


    Specification
    • Using an RFA Family with Type Catalog: Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

      keyword: ZG6975, AquaSense, sensor faucet, touchless faucet, ligature-resistant faucet, anti-ligature faucet, behavioral health faucet, ceramic cartridge faucet, EZ Gear, Hydro•X Power, hydropower faucet, Bluetooth faucet, ADA compliant faucet, deck-mount faucet, commercial restroom faucet

    Technical specification
    • Unique ref.ZG6975
    • Product familyFinish Plumbing - Faucets
    • Product groupAquaSense®
    • TypeObject (single object)
    • Date of publishing2026-11-13
    • Edition number1
    • Height (inches)4.37
    • Width (inches)5.75
    • Depth (inches)7.25
    Related
    • Material mainCast iron
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States